CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
2 | 10 | Vdc | |||
3 | 10 | Vdc | |||
4 | 10 | Vdc | |||
Shunt Calibration | 1 | 150 | kOhm | ||
2 | 150 | kOhm | |||
3 | 150 | kOhm | |||
4 | 150 | kOhm | |||
Excitation | 1 | 1 | 15 | Vdc | |
2 | 1 | 15 | Vdc | ||
3 | 1 | 15 | Vdc | ||
4 | 1 | 15 | Vdc | ||
Input Resistance | 1 | 1000 | Ohms nom. | ||
2 | 1000 | Ohms nom. | |||
3 | 1000 | Ohms nom. | |||
4 | 1000 | Ohms nom. | |||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
2 | 500 | Mohms @ 50 Vdc | |||
3 | 500 | Mohms @ 50 Vdc | |||
4 | 500 | Mohms @ 50 Vdc | |||
Safe Overload | 1 | 2125 | lbs | ||
2 | 2125 | lbs | |||
3 | 2125 | lbs | |||
4 | 2125 | lbs | |||
Capacity | 1 | 200 | lbs | ||
2 | 200 | lbs | |||
3 | 200 | lbs | |||
4 | 200 | lbs | |||
Hysteresis | 1 | -0.25 | 0.25 | % of R.O. | |
2 | -0.25 | 0.25 | % of R.O. | ||
3 | -0.25 | 0.25 | % of R.O. | ||
4 | -0.25 | 0.25 | % of R.O. | ||
Nonlinearity | 1 | -0.25 | 0.25 | % of R.O. | |
2 | -0.25 | 0.25 | % of R.O. | ||
3 | -0.25 | 0.25 | % of R.O. | ||
4 | -0.25 | 0.25 | % of R.O. | ||
Nonrepeatability | 1 | -0.05 | 0.05 | % of R.O. | |
2 | -0.05 | 0.05 | % of R.O. | ||
3 | -0.05 | 0.05 | % of R.O. | ||
4 | -0.05 | 0.05 | % of R.O. | ||
Output Resistance | 1 | 1000 | Ohms nom. | ||
2 | 1000 | Ohms nom. | |||
3 | 1000 | Ohms nom. | |||
4 | 1000 | Ohms nom. | |||
Rated Output | 1 | 2.7 | mV/V nom. | ||
2 | 2.7 | mV/V nom. | |||
3 | 2.7 | mV/V nom. | |||
4 | 2.7 | mV/V nom. | |||
Compensated Temperature | 1 | 32 | 120 | F | |
2 | 32 | 120 | F | ||
3 | 32 | 120 | F | ||
4 | 32 | 120 | F | ||
Operating Temperature | 1 | 32 | 158 | F | |
2 | 32 | 158 | F | ||
3 | 32 | 158 | F | ||
4 | 32 | 158 | F | ||
Temperature Shift Span | 1 | -0.005 | 0.005 | % of Load/F | |
2 | -0.005 | 0.005 | % of Load/F | ||
3 | -0.005 | 0.005 | % of Load/F | ||
4 | -0.005 | 0.005 | % of Load/F | ||
Temperature Shift Zero | 1 | -0.005 | 0.005 | % of R.O./F | |
2 | -0.005 | 0.005 | % of R.O./F | ||
3 | -0.005 | 0.005 | % of R.O./F | ||
4 | -0.005 | 0.005 | % of R.O./F |