LSB206 play_arrowFSH04510

Digital S-Beam Jr.® Load Cell 3.0

LSB206 , 2 lb , S-Beam Jr.® Fatigue Rated Tension and Compression Load Cell with UART Digital Output , M3x0.5-Thread , Overload Protection , Material - 17-4 PH S.S. , RoHS Compliant , 7 Pin Nano Receptacle
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

LSB206 Digital S Beam Jr.® Load Cell 3.0 – a compact smart sensor that seamlessly combines a miniature S Beam Jr.® load cell with embedded electronics, eliminating the need for an external amplifier and analog-to-digital converter.

Engineered for engineers, the embedded digital signal conditioner offers flexibility for data acquisition in two versions: a detachable 7-pin cable connector version offers UART communication or a robust integrated cable version for both SPI and UART connectivity. 

Experience speed and precision with a digital output of up to 1300 samples per second (SPS) or 15 bits of Noise-Free Resolution (NFR). It's efficient, with low power consumption at just 78mW. Featuring a high-performance tension and compression load cell, it maintains ±0.1% of Rated Output for nonlinearity and hysteresis. Despite its technical capabilities, it's lightweight at 14 grams, enclosed in a compact 0.75-inch (19.05mm) height and 0.38-inch (9.5mm) package.

Rest assured with integrated overload protection, safeguarding up to 1000% of Rated Output. Precision matters, with non-repeatability at ±0.05% of R.O. This robust sensor endures harsh conditions, with shock resistance tested up to 500 g per IEC60068-2-27 standards. Regardless of how critical your challenge is in automation, robotics, or aerospace, the LSB206 Digital S Beam Jr.® Load Cell 3.0 is your solution, combining technology with reliability. Elevate your projects with precision – choose LSB206.

Features

  • Embedded digital signal conditioner - SPI and/or UART available;
  • Digital output of up to 1,300 samples per second (SPS) and up to 15 Bits of Noise-Free Resolution (NFR);
  • Low power consumption of 78mW;
  • High-performance tension and compression load cell with nonlinearity and hysteresis of ±0.1% of R.O. (Rated Output);
  • Lightweight with 14 grams only and miniature size in a compact package of 0.75in [19.05mm] height and 0.38in [9.5mm] width;
  • Integrated overload protection of impressive 1000% of Rated Output;
  • Notable non-repeatability of ±0.05% of R.O.;
  • Shock resistant: 500 g per IEC60068-2-27

Videos
video
LSB200 Installation Tool
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
2.5
Vdc
Excitation
1
1
2.5
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
1000
% of R.O.
Capacity
1
2
lbs
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-40
185
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Related Accessories
Installation Tool For LSB200/LSB201/LSB205/LSB210/LRM200 , 22 AWG Thick , 6061-T6 , Red Anodized
XAC100 , Convex Spherical Stainless Steel Load Button with Inline M3x0.5 Male Thread, 17-4 PH S.S. Material (F1147-18)
Load Plate , M3x0.5 Thread , Aluminum Material , 5 lb Max Off-Center Load (Sensors Rating May Be Lower)
Thread Adapter M3x0.5 Male to 1/4-28 Male
Thread Adapter M3x0.5 to #10-32-2A Male
Thread Adapter M3x0.5 Male to #6-32-2A Male
Thread Adapter M3x0.5 Male to M6x1 Male
ZCC921 Cable Assembly , 5 ft [1.52 m] Long , 7 Pin Nano Mating Connector (CC18) , Anodized Aluminum Shell , 30 Awg 7 Conductor Cable with Polyurethane Jacket , RoHS Compliant
UART to USB Converter, Bus Powered, Type A Connector, 5 ft [1.5 m] Long , 7 Pin Nano Mating Connector , Anodized Aluminum Shell , 30 AWG 7 Conductor Cable with Polyurethane Jacket , RoHS
Alternative Models
FSH04512
LSB206 , 10 lb , S-Beam Jr.® Fatigue Rated Tension and Compression Load Cell with UART Digital Output , M3x0.5-Thread , Overload Protection , Material - 17-4 PH S.S. , RoHS Compliant , 7 Pin Nano Receptacle
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.