LSB206 play_arrowFSH04513

Digital S-Beam Jr.® Load Cell 3.0

LSB206 , 25 lb , S-Beam Jr.® Fatigue Rated Tension and Compression Load Cell with UART Digital Output , M3x0.5-Thread , Overload Protection , Material - 17-4 PH S.S. , RoHS Compliant , 7 Pin Nano Receptacle
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

LSB206 Digital S Beam Jr.® Load Cell 3.0 – a compact smart sensor that seamlessly combines a miniature S Beam Jr.® load cell with embedded electronics, eliminating the need for an external amplifier and analog-to-digital converter.

Engineered for engineers, the embedded digital signal conditioner offers flexibility for data acquisition in two versions: a detachable 7-pin cable connector version offers UART communication or a robust integrated cable version for both SPI and UART connectivity. 

Experience speed and precision with a digital output of up to 1300 samples per second (SPS) or 15 bits of Noise-Free Resolution (NFR). It's efficient, with low power consumption at just 78mW. Featuring a high-performance tension and compression load cell, it maintains ±0.1% of Rated Output for nonlinearity and hysteresis. Despite its technical capabilities, it's lightweight at 14 grams, enclosed in a compact 0.75-inch (19.05mm) height and 0.38-inch (9.5mm) package.

Rest assured with integrated overload protection, safeguarding up to 1000% of Rated Output. Precision matters, with non-repeatability at ±0.05% of R.O. This robust sensor endures harsh conditions, with shock resistance tested up to 500 g per IEC60068-2-27 standards. Regardless of how critical your challenge is in automation, robotics, or aerospace, the LSB206 Digital S Beam Jr.® Load Cell 3.0 is your solution, combining technology with reliability. Elevate your projects with precision – choose LSB206.

Features

  • Embedded digital signal conditioner - SPI and/or UART available;
  • Digital output of up to 1,300 samples per second (SPS) and up to 15 Bits of Noise-Free Resolution (NFR);
  • Low power consumption of 78mW;
  • High-performance tension and compression load cell with nonlinearity and hysteresis of ±0.1% of R.O. (Rated Output);
  • Lightweight with 14 grams only and miniature size in a compact package of 0.75in [19.05mm] height and 0.38in [9.5mm] width;
  • Integrated overload protection of impressive 1000% of Rated Output;
  • Notable non-repeatability of ±0.05% of R.O.;
  • Shock resistant: 500 g per IEC60068-2-27

Videos
video
LSB200 Installation Tool
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
2.5
Vdc
Excitation
1
1
2.5
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
1000
% of R.O.
Capacity
1
25
lbs
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-40
185
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Related Accessories
Installation Tool For LSB200/LSB201/LSB205/LSB210/LRM200 , 22 AWG Thick , 6061-T6 , Red Anodized
XAC100 , Convex Spherical Stainless Steel Load Button with Inline M3x0.5 Male Thread, 17-4 PH S.S. Material (F1147-18)
Load Plate , M3x0.5 Thread , Aluminum Material , 5 lb Max Off-Center Load (Sensors Rating May Be Lower)
Thread Adapter M3x0.5 Male to 1/4-28 Male
Thread Adapter M3x0.5 to #10-32-2A Male
Thread Adapter M3x0.5 Male to #6-32-2A Male
Thread Adapter M3x0.5 Male to M6x1 Male
ZCC921 Cable Assembly , 5 ft [1.52 m] Long , 7 Pin Nano Mating Connector (CC18) , Anodized Aluminum Shell , 30 Awg 7 Conductor Cable with Polyurethane Jacket , RoHS Compliant
UART to USB Converter, Bus Powered, Type A Connector, 5 ft [1.5 m] Long , 7 Pin Nano Mating Connector , Anodized Aluminum Shell , 30 AWG 7 Conductor Cable with Polyurethane Jacket , RoHS
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquestore load-cells s-beam-load-cells miniature-digital-SPI-UART-load-cell-LSB206 FSH04513?srsltid=AfmBOopT_OoSFQGL8hY5MUgqnZTmYaSZ8LRVehsQ4lsHGgI_gEaS6sJY
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.