LSB201 play_arrowTPS01013

Miniature S-Beam Jr. Load Cell 2.0

LSB201 , 5 lb , S-Beam Jr.™ Load Cell w/ USB Output Up To +/-0.00003 lb Noise Free Resolution , M3x0.5 , Overload Protection , 2024-T4 , Spiral Shielded Silicone Cable , 5 ft Long , Includes NIST Traceable 5 point Compression Calibration
Listed price is in U.S. currency and subject to verification along with availability
Description

This Miniature S Beam Jr.® Load Cell has become one of the signature products in the FUTEK Load Cell Series and is capable of servicing numerous applications and is used industry-wide. One industry the LSB200 is often used in is the Medical Industry where it has been commonly used in Medical Bag Weighing Applications as well as automated feedback control and inline processing applications. This product offers a perfect mixture of size, accuracy, and the assurance of an overload protection feature making this one of our most sought-after models. With a height of only 0.75”, the LSB200 Miniature S Beam Jr.® Load Cell is a great selection where tight environments or space is a challenge. LSB200 S Beam Jr.® Load Cell is also available with a brand new USB Digital Interface with 16-bit resolution. 

Features
Videos
video
Application Focus: Endurance Testing
video
LSB200 Installation Tool
Specifications
Interference
Mechanical
Performance
Set-up
Temperature
CHANNELMINTYPMAXUNIT
Communication Interface
1
USB
Safe Overload
1000
% of R.O.
Capacity
1
5
lbs
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Sample Rate
1
2.5
4800
Samples / Sec
Operating Temperature
1
-4
160
F
Related Accessories
SENSIT® Test and Measurement Software Version 2.11. 1 Year Time-Limited License. Compatible with Windows 10 and Windows 11. For use with IDA100, IHH500, IPM650, USBXXX, QIA123, and QIA128. One License Required Per Seat.
SENSIT® Calibration Software Version 2.11. 1 Year Time-Limited License. Compatible with Windows 10 and Windows 11. For use with IDA100, IHH500, IPM650, USBXXX, QIA123, and QIA128. One License Required Per Seat.
Installation Tool For LSB200/LSB201/LSB205/LSB210/LRM200 , 22 AWG Thick , 6061-T6 , Red Anodized
Thread Adapter M3x0.5 Male to 1/4-28 Male
Thread Adapter M3x0.5 to #10-32-2A Male
Thread Adapter M3x0.5 Male to #6-32-2A Male
Thread Adapter M3x0.5 Male to M6x1 Male
XAC100 , Convex Spherical Stainless Steel Load Button with Inline M3x0.5 Male Thread, 17-4 PH S.S. Material (F1147-18)
Load Plate , M3x0.5 Thread , Aluminum Material , 5 lb Max Off-Center Load (Sensors Rating May Be Lower)
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.