Equation: σmax ≥ (A)Fx + (B)Fy + (C)Fz + (D)Mx + (E)My + (F)Mz
Material: 17-4 P.H. Stainless Steel
| MODEL # | CAPACITY (lb**) | A | B | C | D | E | F |
|---|---|---|---|---|---|---|---|
| LSB201 | 250 g | 6168 | 4916 | 32699 | 20223 | 13331 | 15335 |
| 1 | 6168 | 4916 | 32699 | 20223 | 13331 | 15335 | |
| 2 | 5163 | 4851 | 17710 | 10103 | 11064 | 11739 | |
| 5 | 4933 | 4730 | 7801 | 9855 | 10668 | 8338 | |
| 10 | 4772 | 4529 | 4590 | 9421 | 10377 | 6972 | |
| 25 | 4215 | 3872 | 2602 | 7919 | 9171 | 5167 | |
| 50 | 2055 | 2276 | 1185 | 3584 | 3728 | 4017 | |
| 100 | 2038 | 2289 | 858 | 3592 | 3632 | 3646 |
**All capacity values in lb except 250g capacity (grams)
All force and moments to be calculated using lb and in-lb units
Table: σmax
| Material | Static Load (=60% Y.S.) | Fatigue (Non Reversing Loads) | Fatigue (Full Reversing Loads) |
|---|---|---|---|
| 17-4 PH S.S. | 87,000 | 78,000 | 62,000* |
*Value is 75% of Fatigue Strength based on 10-20 x 106 cycles and allow for factors that influence Fatigue such as surface finish, stress concentrations, corrosion, temperature and other variables for the production of the transducer, for infinite Fatigue Life (100 x 106) use 75% of values shown.
Deflection & Natural Frequency
| MODEL # | CAPACITY (lb**) | DEFLECTION (in.) (Fz Only) |
NATURAL FREQUENCY (Hz) (Z-Direction Only) |
β |
|---|---|---|---|---|
| LSB201 | 250 g | 0.0028 | 690 | 0.004 |
| 1 | 0.005 | 690 | 0.004 | |
| 2 | 0.004 | 1180 | 0.004 | |
| 5 | 0.003 | 2180 | 0.004 | |
| 10 | 0.003 | 3010 | 0.004 | |
| 25 | 0.003 | 5380 | 0.003 | |
| 50 | 0.003 | 6620 | 0.003 | |
| 100 | 0.004 | 8250 | 0.003 |
**All capacity values in lb except 250g capacity (grams)
Natural Frequency & Frequency response equation's:

*Where β values are obtained by FUTEK Engineers
Doc#: EL1088 Model# LSB201 Series