MTA250 is a suitable tri axial force sensor for critial applications such as Haptic Simulation in Dentistry.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | Fx-1 | 10 | Vdc | ||
Fy-1 | 10 | Vdc | |||
Fz-1 | 10 | Vdc | |||
Shunt Calibration | Fx-1 | 60.4 | kOhm | ||
Fy-1 | 60.4 | kOhm | |||
Fz-1 | 150 | kOhm | |||
Excitation | Fx-1 | 1 | 15 | Vdc | |
Fy-1 | 1 | 15 | Vdc | ||
Fz-1 | 1 | 15 | Vdc | ||
Input Resistance | Fx-1 | 350 | Ohms nom. | ||
Fy-1 | 350 | Ohms nom. | |||
Fz-1 | 1000 | Ohms nom. | |||
Safe Overload | Fx-1 | 300 | % of R.O. | ||
Fy-1 | 300 | % of R.O. | |||
Fz-1 | 300 | % of R.O. | |||
Capacity | Fx-1 | 10 | lbs | ||
Fy-1 | 10 | lbs | |||
Fz-1 | 10 | lbs | |||
Hysteresis | Fx-1 | -0.25 | 0.25 | % of R.O. | |
Fy-1 | -0.25 | 0.25 | % of R.O. | ||
Fz-1 | -0.25 | 0.25 | % of R.O. | ||
Nonlinearity | Fx-1 | -0.15 | 0.15 | % of R.O. | |
Fy-1 | -0.15 | 0.15 | % of R.O. | ||
Fz-1 | -0.15 | 0.15 | % of R.O. | ||
Nonrepeatability | Fx-1 | -0.15 | 0.15 | % of R.O. | |
Fy-1 | -0.15 | 0.15 | % of R.O. | ||
Fz-1 | -0.15 | 0.15 | % of R.O. | ||
Output Resistance | Fx-1 | 350 | Ohms nom. | ||
Fy-1 | 350 | Ohms nom. | |||
Fz-1 | 1000 | Ohms nom. | |||
Rated Output | Fx-1 | 2 | mV/V nom. | ||
Fy-1 | 2 | mV/V nom. | |||
Fz-1 | 2 | mV/V nom. | |||
Compensated Temperature | Fx-1 | 60 | 160 | F | |
Fy-1 | 60 | 160 | F | ||
Fz-1 | 60 | 160 | F | ||
Operating Temperature | Fx-1 | -60 | 200 | F | |
Fy-1 | -60 | 200 | F | ||
Fz-1 | -60 | 200 | F | ||
Temperature Shift Zero | Fx-1 | -0.01 | 0.01 | % of R.O./F | |
Fy-1 | -0.01 | 0.01 | % of R.O./F | ||
Fz-1 | -0.01 | 0.01 | % of R.O./F |