Loading...

Inline 3 Axis Sensor

The MTA250 Inline Miniature 3 Axis Force Sensor is meticulously engineered for measuring Fx, Fy, and Fz loads in low capacity applications. Despite its relatively small size and low profile (2.55" height x 1.33" diameter), MTA250 3 dof load cell features a 300% safe overload capacity, ensuring robust performance in challenging conditions.

The MTA250 is an excellent sensing solution for End-of-Arm Tooling (EOAT) applications where compact size and lightweight design are critical. Mounted between the robotic wrist and the tool, it provides precise multi-axis force feedback (Fx, Fy, Fz) to enhance the accuracy and repeatability of automated processes.
MTA250 Miniature 3 Axis Load Cell (aka 3 dof load cell or triaxial load cell) is designed for seamless integration, being compatible with the FUTEK USB Series family for precise force registration in decimal points. The connectorized structure not only enables easy assembly but also addresses cable routing concerns, streamlining project execution.

 

MTA250 is a suitable tri axial force sensor for critial applications such as Haptic Simulation in Dentistry..

The MTA250 Inline Miniature 3 Axis Force Sensor is meticulously engineered for measuring Fx, Fy, and Fz loads in low capacity applications. Despite its relatively small size and low profile (2.55" height x 1.33" diameter), MTA250 3 dof load cell features a 300% safe overload capacity, ensuring robust performance in challenging conditions.

The MTA250 is an excellent sensing solution for End-of-Arm Tooling (EOAT) applications where compact size and lightweight design are critical. Mounted between the robotic wrist and the tool, it provides precise multi-axis force feedback (Fx, Fy, Fz) to enhance the accuracy and repeatability of automated processes.
MTA250 Miniature 3 Axis Load Cell (aka 3 dof load cell or triaxial load cell) is designed for seamless integration, being compatible with the FUTEK USB Series family for precise force registration in decimal points. The connectorized structure not only enables easy assembly but also addresses cable routing concerns, streamlining project execution.

 

MTA250 is a suitable tri axial force sensor for critial applications such as Haptic Simulation in Dentistry..