Model LCF500 is a Pancake Load Cell designed for tension and compression applications. The diaphragm has twelve bolt holes along the outer diameter for easy mounting. The flexure is made of a robust 17-4 Alloy Steel and the capacity ranges from 20,000 lbs to 50,000 lbs, making it ideal for high capacity applications. You will also find options for Metric Threads, Fatigue Rating, and Amplified Version readily available.
The LCF500 Pancake Load Cell offers high accuracy with a Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF500 Pancake Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in US and uses metal foil strain gauge technology.
Product Highlights:For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCF Series is also available with TEDS / IEEE1451.4 option.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
2 | 10 | Vdc | |||
Shunt Calibration | 1 | 30 | kOhm | ||
2 | 30 | kOhm | |||
Excitation | 1 | 1 | 20 | Vdc | |
2 | 1 | 20 | Vdc | ||
Input Resistance | 1 | 350 | Ohms nom. | ||
2 | 350 | Ohms nom. | |||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
2 | 500 | Mohms @ 50 Vdc | |||
Safe Overload | 1 | 150 | % of R.O. | ||
2 | 150 | % of R.O. | |||
Capacity | 1 | 50000 | lbs | ||
2 | 50000 | lbs | |||
Hysteresis | 1 | -0.2 | 0.2 | % of R.O. | |
Excitation | 2 | -0.2 | 0.2 | % of R.O. | |
Nonlinearity | 1 | -0.2 | 0.2 | % of R.O. | |
2 | -0.2 | 0.2 | % of R.O. | ||
Nonrepeatability | 1 | -0.02 | 0.02 | % of R.O. | |
2 | -0.02 | 0.02 | % of R.O. | ||
Output Resistance | 1 | 350 | Ohms nom. | ||
2 | 350 | Ohms nom. | |||
Rated Output | 1 | 4 | mV/V nom. | ||
2 | 4 | mV/V nom. | |||
Compensated Temperature | 1 | -40 | 104 | F | |
2 | -40 | 104 | F | ||
Operating Temperature | 1 | -60 | 200 | F | |
2 | -60 | 200 | F | ||
Temperature Shift Span | 1 | -0.002 | 0.002 | % of Load/F | |
2 | -0.002 | 0.002 | % of Load/F | ||
Temperature Shift Zero | 1 | -0.001 | 0.001 | % of R.O./F | |
2 | -0.001 | 0.001 | % of R.O./F | ||
Zero Balance | 1 | -1 | 1 | % of R.O. | |
2 | -1 | 1 | % of R.O. |