PFT511 play_arrowFSH04118

Flush Mount Diaphragm Miniature Pressure Sensor with Micro Connector

PFT511 , 10000 PSI , Miniature Flush Mount Diaphragm Pressure Sensor , 3/8-24-Thread , Relative/Gage , Material - 17-4 PH S.S. , RoHS Compliant , 4 Position Circular Micro Connector
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

The PFT511 Miniature Pressure Sensor(Miniature Flush Mount Diaphragm) is FUTEK’s premier solution for diverse pressure measurement applications. Equipped with a 4 Position Circular Micro Connector, it caters to a wide range of specifications.

The PFT511 Pressure Transducer employs metal foil strain gauge technology and is constructed from robust 17-4 Stainless Steel. With a weight of just 25 grams, it offers a standard mV/V output range. Notably, it has a capacity of up to 10,000 PSI (700 bar), making it a highly versatile tool for pressure measurement. Proudly designed and manufactured in the US, the PFT511 Pressure Transducer exemplifies our commitment to quality and innovation.

Interested in understanding the working principle of a strain gauge pressure transducer? Visit our “How does a pressure transducer work” page for more information.

Features
  • Miniature Size
  • IP67 rated for dust and water-resistance
  • Lightweight at only 10 grams.
  • Seamless integration with flush mount
  • Unamplified mV range.
  • Supported by all FUTEK instruments and electronics
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Excitation
1
1
5
7
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
1000
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
10000
PSI
Hysteresis
1
-0.4
0.4
% of R.O.
Nonlinearity
1
-0.8
0.8
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
32
140
F
Operating Temperature
1
-40
194
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
ICA105 Inline Strain Gauge Signal Conditioning Amplifier/Transmitter , Current Analog Output of 0-20 mA , 4-20 mA , 10 +/-10 mA , & 12 +/-8 mA , 1 KHZ Bandwidth , Male DB9 Connector , **NOT Sold Alone . Requires Factory System Calibration**
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , +/-5 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
Related Accessories
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
ZCC200 Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) , IP67 , Material - PVC , 28 Awg 4 Conductors , Braided Shielded , RoHS Compliant
ZCC200 Cable Assembly , 30 ft [9.1 m] Long , 4 Pin Micro Mating Connector (CC19) , IP67 , Material - PVC , 28 Awg 4 Conductors , Braided Shielded , RoHS Compliant
ZCC200 System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) , Mates IHH500 w/ TEDS (IEEE1451.4) , w/ Binder Male Plug 99 5129 00 12 , Braided Shielded PVC Cable , RoHS Compliant
ZCC200 System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) , Mates IHH500/USB520 , w/ Binder Male Plug 99 5129 00 12 , Braided Shielded PVC Cable , RoHS Compliant
ZCC200 System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) , Mates IAA100/IAA200 , Braided Shielded PVC Cable , RoHS Compliant
ZCC200 , System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) to 10 Pin Hirose , Mates USB225 , Braided Shielded PVC Cable , RoHS Compliant
ZCC200 , System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) to 10 Pin Hirose with TEDS (IEEE 1451.4) , Mates USB225 Pro Elite , Braided Shielded PVC Cable , RoHS Compliant
Alternative Models
FSH03688
PFT510 , 100 Bar , Miniature Flush Mount Diaphragm Pressure Sensor , 3/8-24-Thread , Relative/Gage , Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 10 ft Long
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquestore pressure-sensors flush-mount-pressure-sensors pft511 FSH04118?srsltid=AfmBOooIdwPFwmEeu6Rb93y6jK5u-RKww28Ri9HYJTjS7HBEDELBUWhp
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.