Loading...

Plug in, plug out

We have upgraded some of our most popular load cells with an innovative integrated 4-position micro receptacle that easily connects and disconnects your sensor to a cable. Replacing your standard version for these enhanced models is easy and rewarding:

Same form, same fit, better function

Seamless transition

The connectorized load cell models offer the exact same form and fit as their standard counterparts with integrated cables. Just plug them right in!

Simple installation and maintenance

No more cable tangles, just install the sensor and connect. Easily replace a damaged cable while keeping the sensor in place, reducing cost and downtime.

Superior performance

The robust design offers improved strength and corrosion resistance as well as increased mating cycles (min. 500). Some models have an IP67 rating.

LLB Series

Load button load cell

Existing cable option (LLB400):

New connector option:

View PDF Explore LLB

LCM Series

Inline load cell

Existing cable option (LCM300):

New connector option:

View PDF Explore LCM

LTH Series

Donut load cell

Existing cable option (LTH350):

New connector option:

View PDF Explore LTH