The PFT510 Miniature Pressure Sensor (Miniature Flush Mount Diaphragm) is FUTEK’s general Miniature Pressure Sensor solution for a variety of pressure measurement applications depending on the specifications required. Utilizing metal foil strain gauge technology, the PFT510 Pressure Transducer is made from 17-4 Stainless Steel, weighs 25 grams, and it has mV/V output range as a standard. This product line is manufactured in USA.
What to learn more about strain gauge pressure transducer working principle? Visit our "How does a pressure transducer work" page.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 5 | Vdc | ||
Excitation | 1 | 1 | 5 | 7 | Vdc |
Input Resistance | 1 | 350 | Ohms nom. | ||
Insulation Resistance | 1 | 1000 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 7500 | PSI | ||
Hysteresis | 1 | -0.4 | 0.4 | % of R.O. | |
Nonlinearity | 1 | -0.8 | 0.8 | % of R.O. | |
Nonrepeatability | 1 | -0.02 | 0.02 | % of R.O. | |
Output Resistance | 1 | 350 | Ohms nom. | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 32 | 140 | F | |
Operating Temperature | 1 | -40 | 194 | F | |
Temperature Shift Span | 1 | -0.02 | 0.02 | % of Load/F | |
Temperature Shift Zero | 1 | -0.02 | 0.02 | % of R.O./F | |
Zero Balance | 1 | -3 | 3 | % of R.O. |