PMP450 play_arrowFSH02881

Male Thread Pressure Sensor

PMP450 , 5000 PSI , Pressure Sensor (Industrial) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
Listed price is in U.S. currency and subject to verification along with availability
Description

The PMP450 Pressure Sensor (Industrial) is FUTEK’s precision-engineered to fit most industrial pressure measurement applications. The compact, rugged design make this instrument suitable for applications including hydraulics and pneumatics, vacuum, test equipment, liquid level measurement, press control, compressor control, pump protection and numerous other processing and control operations. A wide range of electrical connection and process connection options are available to meet almost any requirement. The PMP450 Pressure Transducer features an all-welded stainless steel measuring cell for improved media compatibility. There are no internal soft sealing materials that may react with the media or deteriorate over time. 

What to learn more about strain gauge pressure transducer working principle? Visit our "How does a pressure transducer work" page.

Features
  • Industrial
  • 1/4 NPT Male Threads
  • 4-20 mA 2 Wire Output
  • Din Connector
  • 0.25% Accuracy
Technical Documents
Specifications
Calibration
Electrical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
10
30
Vdc
Capacity
1
5000
PSI
Hysteresis
1
-0.15
0.15
% of R.O.
Nonlinearity
1
-0.4
0.4
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Rated Output
1
4
20
mA
Compensated Temperature
1
32
176
F
Operating Temperature
1
-4
176
F
Temperature Shift Span
1
-0.011
0.011
% of Load/F
Temperature Shift Zero
1
-0.011
0.011
% of R.O./F
Related Instruments
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
USB520 , High Speed & Resolution External USB Output Kit , Up To 20.5 Bits Noise Free , Strain Gauge mV/V & Amplified +/-10 VDC/4-20 mA Inputs Up to 4800 SPS & Encoder TTL Inputs Up to 10 SPS , 35 mm DIN Clip , Powered Off Of USB 2.0 Only
Related Accessories
#28 Awg , 10 ft Cable , 6 Cond. Braided Shielded Polyurethane
#28 Awg , 30 ft Cable , 6 Cond. Braided Shielded Polyurethane
#28 Awg , 20 ft Cable , 6 Cond. Braided Shielded Polyurethane
#28 Awg , 5 ft Cable , 6 Cond. Braided Shielded Polyurethane
Alternative Models
FSH03204
PMP300 , 5000 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
play_arrow Spec Sheet
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquestore pressure-sensors oem-pressure-sensors male-thread-PMP450 FSH02881?srsltid=AfmBOooHzdW7o4tpuLsMA1657L3SWeDHUnHHCA45aLOITwI8YsqzW7al
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.