Storekeyboard_arrow_right Pressure Sensors keyboard_arrow_right PMP
strain gauge pressure transducer miniature pressure sensor
PMP450

Male Thread Pressure Sensor

1 Products
settings
Item Number
Pressure Capacity
Pressure Type
Output Type
Thread Size
Wetted Material
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Max Operating Temperature
Min Operating Temperature
Nonrepeatability
Nonlinearity
Features
Connection Type
Connector Type
Ip / Nema Rating
Weight In Lb
Custom Special
25 psia
Absolute
mA
1/4 NPT
Stainless Steel
2.93
1.89
1.06
1.06
176 F
-4 F
0.05 %RO
0.4 %RO
RoHS
Connector
Din
IP64
0.4
N

The PMP450 Pressure Sensor (Industrial) is FUTEK’s precision-engineered to fit most industrial pressure measurement applications. The compact, rugged design make this instrument suitable for applications including hydraulics and pneumatics, vacuum, test equipment, liquid level measurement, press control, compressor control, pump protection and numerous other processing and control operations. A wide range of electrical connection and process connection options are available to meet almost any requirement. The PMP450 Pressure Transducer features an all-welded stainless steel measuring cell for improved media compatibility. There are no internal soft sealing materials that may react with the media or deteriorate over time. 

What to learn more about strain gauge pressure transducer working principle? Visit our "How does a pressure transducer work" page.

PMP450 strain gauge pressure transducer miniature pressure sensor
PMP450 strain gauge pressure transducer miniature pressure sensor
PMP450
PMP450
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2022 FUTEK Advanced Sensor Technology, Inc. All rights reserved.