QLA414 play_arrowQSH02058

Nano Force Sensor

QLA414 , 5 lb , Nano Inline Thru Hole Load Cell , M1x0.25-Thread , RoHS Compliant , Material - 17-4 PH S.S. , 4 Pin 0.5 mm Pitch Flex Cable with Radial Exit , 3.8 in Long
Listed price is in U.S. currency and subject to verification along with availability
Description

QLA414 NANO force sensor is the smallest tension and compression force measurement solution of its kind (micro-miniature in-line load cell). The 4mm x 5mm NANO sensor, opens up a world of possibilities for industries such as advanced automation, electronics assembly, robot gripping force measurement, pick and place force measurement, and robotic surgery, where force sensor size is critical.


The NANO force sensor features M1 threaded double-sided mounting provisions and unique thru-hole design allowing for flexible slide on, weld-on over the tube, wire, or shaft integration options. Nano sensors multi element, side load compensated 1000 Ohm full-bridge instrumentation is encased with laser-welded construction with non-active interconnect packaging providing environmental protection. It allows for high accuracy in 5lb and 10lb capacities with ultra-low deflection, and high natural frequency response up to 98KHz.


Additionally, force sensors as small as 3mm x 4mm with force measurement capabilities up to 50lb, are also available for OEM applications, including IP67 and autoclavable sensors for the medical industry. Being the ideal miniature load cell for surgical robotics and laparoscopic grasper with force perception, the NANO Force Transducer is well suited for haptics force feedback and catheter ultra-miniature load cell.

Features
  • M1 threaded double-sided mounting provisions;
  • 1000 Ohm full-bridge side load (off axis or extraneous loads) compensated instrumentation;
  • Laser-welded construction;
  • Non-active interconnect;
  • Environmental protection;
  • ±0.5% nonlinearity of rated output (RO) in 5lb and 10lb capacities - high precision force measurement applications;
  • Up to 300% safe overload;
  • Tension and compression force sensor;
  • Ultra-low deflection (0.0002” [0.005 mm]);
  • High natural frequency response.



Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
2
Vdc
Excitation
1
1
2
Vdc
Input Resistance
1
250
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
300
% of R.O.
Capacity
1
5
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.25
0.25
% of R.O.
Output Resistance
1
250
Ohms nom.
Rated Output
1
0.5
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.