IPM480 Digital Counter Display

Signal Conditioned Digital Display (Pulse Input)

The IPM480 Signal Conditioned Digital Display (Pulse Input) is one of FUTEK’s solutions to measure the speed and angle of a torque sensor. It can be used with any of FUTEK’s rotary torque sensors with encoders. The IPM480 features 6 digit resolution, selectable excitation to power sensors, and accepts an input power of 85 to 264 VAC. The display also offers additional options such as voltage and current output, alarms, USB and RS232 communication protocols.

Product Highlights
  • TEDS
  • RS232 Interface
  • USB Interface
  • Channel A Frequency: 0.005 Hz to 1 MHz
  • Channel B Frequency: 0.005 Hz to 250 kHz
  • 6 digit resolution at update rates up to 25 per second
  • Isolated selectable excitation to power sensors: 5 VDC @ 50 mA, 10 VDC @ 120 mA
  • Peak hold and remote auto tare
  • Plug-in screw terminal
  • WEIGHT: 9 Oz [0.25 Kg]
  • Operating Temperature: 32°F to 130°F
  • Storage Temperature: -100°F to 180°F
  • Relative Humidity: 95% at 100°F

Signal Conditioned Digital Display (Pulse Input)

The IPM480 Signal Conditioned Digital Display (Pulse Input) is one of FUTEK’s solutions to measure the speed and angle of a torque sensor. It can be used with any of FUTEK’s rotary torque sensors with encoders. The IPM480 features 6 digit resolution, selectable excitation to power sensors, and accepts an input power of 85 to 264 VAC. The display also offers additional options such as voltage and current output, alarms, USB and RS232 communication protocols.

Product Highlights
  • TEDS
  • RS232 Interface
  • USB Interface
  • Channel A Frequency: 0.005 Hz to 1 MHz
  • Channel B Frequency: 0.005 Hz to 250 kHz
  • 6 digit resolution at update rates up to 25 per second
  • Isolated selectable excitation to power sensors: 5 VDC @ 50 mA, 10 VDC @ 120 mA
  • Peak hold and remote auto tare
  • Plug-in screw terminal
  • WEIGHT: 9 Oz [0.25 Kg]
  • Operating Temperature: 32°F to 130°F
  • Storage Temperature: -100°F to 180°F
  • Relative Humidity: 95% at 100°F