FSH00888 Cantilever Bending Beam Load Cell

Bending Beam Load Cell

The LBB200 Bending Beam Load Cell offers a slim design making it ideal for OEM applications. Utilized in Compression, the Bending Beam Load Cell can be used to measure force, surface pressure and displacement for OEM Applications. With its miniature size, the Bending Beam Load Cell is a great selection for tight environments. The LBB200 Bending Beam Load Cell is offered in Stainless Steel and has a shielded PVC cable.

As a part of FUTEK’s original product line, the Bending Beam Load Cell can be modified or customized to meet your requirements. The standard models are in our stock making them available for 24 hour shipping. Similar to our entire Load Cell product line, this model is manufactured in US, and uses metal foil strain gauge technology.

Product Highlights:
  • Ideal for OEM Applications
  • Compression
  • Can be utilized to measure force, pressure, and displacement for OEM Application
  • Strain Gauge Based
  • Exposed elements
  • Light Weight

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products.

Features

  • Ideal for OEM Applications
  • Low Cost Load Cell
  • Compression
  • Can be utilized to measure force, pressure, and displacement for OEM Application
  • Strain Gauge Based
  • Light Weight
FSH00888Change
LBB200 , 0.5 lb , Bending Beam Load Cell , Standard , Material - 17-4 PH S.S. , 28 Awg 4 Conductor Braided Shielded Clear PVC , 1 ft Long

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

FSH00888 Cantilever Bending Beam Load Cell