Load Button Load Cell
Model LLB452 is a Load Button Load Cell built for Press, or Inline compression applications. The standard LLB452 Load Button Load Cell model has a very robust construction available in 17-4 Stainless Steel, with a 1.50” outside diameter and a 10 feet long 28 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.
Although Load Button Load Cells are traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. The Load Button Load Cell offers high accuracy. It has Nonlinearity of ±0.2% and Deflection of 0.002” nominal. The standard LLB452 Load Button Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.
Product Highlights:- Low Deflection
- 17-4 Stainless Steel Construction
- Compression
- Utilizes Metal Foil Strain Gauge Technology
For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LLB Series is also available with TEDS / IEEE1451.4 option.
Model LLB452 is a Load Button Load Cell built for Press, or Inline compression applications. The standard LLB452 Load Button Load Cell model has a very robust construction available in 17-4 Stainless Steel, with a 1.50” outside diameter and a 10 feet long 28 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.
Although Load Button Load Cells are traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. The Load Button Load Cell offers high accuracy. It has Nonlinearity of ±0.2% and Deflection of 0.002” nominal. The standard LLB452 Load Button Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.
Product Highlights:- Low Deflection
- 17-4 Stainless Steel Construction
- Compression
- Utilizes Metal Foil Strain Gauge Technology
For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LLB Series is also available with TEDS / IEEE1451.4 option.