Bi-Axial Force/Torque Sensor
A Multi-Component Sensor (also commonly known as force-torque sensor or multi-component load cell) designed to measure in all spatial directions: forces in tension and compression (±Fx, ±Fy, and ±Fz) as well as torques or moments in clockwise and counterclockwise (±Mx, ±My or ±Mz).
These special force-torque sensors are equipped with multiple strain gage bridges that accurately measure the forces and torques applied in one direction with little or no cross-talk interference from force or moments applied in other directions.
In applications where multiple force and torque vectors must be measured simultaneously in x, y and z-directions, multi axis sensors are the preferable choices. Due to its compact design, multicomponent transducers save up a lot of space in the assembly and installation work time when compared to the alternate solution of installing multiple single axis load cells and/or torque sensors.
Drilling torque and thrust force measurement is a potential application for multi axis sensors. Based on the drilling measurement data, operators and manufacturing engineers can optimize the process, prevent process failures, predict power drill or drill bit maintenance or replacement, and investigate the drilling process parameters, including cutting speed, feed rate, drill bit geometry, and composition, on the output product quality.