Loading...

6 Axis Force Sensor | 6 DoF Force / Torque Load Cell Sensor

What is a Six-Axis Force/Torque Sensor?
A six-degree-of-freedom (6-DoF) force/torque sensor is a precision measurement device engineered to detect forces and torques along all three orthogonal axes (X, Y, Z). These sensors are critical in robotic applications, particularly end-of-arm tooling (EOAT), where they are typically mounted at the robot’s wrist joint. By providing precise feedback for both translational and rotational forces, the sensor enables advanced motion control such as compliant manipulation, force-guided assembly, and other contact-rich robotic tasks. In Physical AI and embodied robotics applications, this multi-axis feedback helps robots better understand how they interact with objects, tools, and their surrounding environment in the real world.

 


Which applications require six axis force and torque readings?

Multi-axis force/torque sensors are used in product testing, hand-guiding, haptic feedback, laparoscopic instrumentation, robotic assembly, grinding, polishing, and other industrial applications where precise positioning and trajectory control over the EOAT applied force is necessary. These sensors are especially important in complex robotic tasks where the system encounters misalignment, tight fits, variable surface contact, or force testing requirements. For Physical AI and embodied automation systems, six-axis force and torque data can provide the real-world interaction feedback needed to support more adaptive motion, improved end-effector dexterity, and closed-loop control during contact-based operations. The six-axis load cell allows the controller to recognize forces and moments acting on the robotic tool, helping the robot respond more effectively to changing task conditions. 


Benefits of FUTEK 6 DoF Force/Torque Sensor:

  • Lightweight
  • Low profile
  • SPI / USB Digital Output
  • High resolution embedded electronics with up to 4,800 SPS
  • Customizable for specific overload protection range
  • Customizable for redundancy and fault detection
  • Customizable for low power consumption
  • High Zero and temperature stability

 

How it Works

  1. The 6 degrees of freedom force sensor is mounted onto the wrist (last joint before the end-effector).

     

  2. The 6 DoF sensor captures the forces and torques outputted during arm movement. The signal is then conditioned, amplified and digitized by the USB Series or a SPI Digital Output conditioner.

  3. The instrument signal is then sent to the PLC, Desktop PC or robotic arm controller, providing high precision force / torque feedback and allowing closed control loop system.

     

Contact Us

All FUTEK application illustrations are strictly conceptual.
Please Contact Us with questions.

What is a Six-Axis Force/Torque Sensor?
A six-degree-of-freedom (6-DoF) force/torque sensor is a precision measurement device engineered to detect forces and torques along all three orthogonal axes (X, Y, Z). These sensors are critical in robotic applications, particularly end-of-arm tooling (EOAT), where they are typically mounted at the robot’s wrist joint. By providing precise feedback for both translational and rotational forces, the sensor enables advanced motion control such as compliant manipulation, force-guided assembly, and other contact-rich robotic tasks. In Physical AI and embodied robotics applications, this multi-axis feedback helps robots better understand how they interact with objects, tools, and their surrounding environment in the real world.

 


Which applications require six axis force and torque readings?

Multi-axis force/torque sensors are used in product testing, hand-guiding, haptic feedback, laparoscopic instrumentation, robotic assembly, grinding, polishing, and other industrial applications where precise positioning and trajectory control over the EOAT applied force is necessary. These sensors are especially important in complex robotic tasks where the system encounters misalignment, tight fits, variable surface contact, or force testing requirements. For Physical AI and embodied automation systems, six-axis force and torque data can provide the real-world interaction feedback needed to support more adaptive motion, improved end-effector dexterity, and closed-loop control during contact-based operations. The six-axis load cell allows the controller to recognize forces and moments acting on the robotic tool, helping the robot respond more effectively to changing task conditions. 


Benefits of FUTEK 6 DoF Force/Torque Sensor:

  • Lightweight
  • Low profile
  • SPI / USB Digital Output
  • High resolution embedded electronics with up to 4,800 SPS
  • Customizable for specific overload protection range
  • Customizable for redundancy and fault detection
  • Customizable for low power consumption
  • High Zero and temperature stability

 

6 Axis Force Sensor 6 DoF Force Torque Load Cell Sensor 6 axis sensor