Supportkeyboard_arrow_right

Featured product articles In Stock and Ready for you-3

FUTEK Header white
In Stock and Ready for you
white

FUTEK’s extensive Rotary Torque Sensor Line, including capacities from 1 Nm to 1,000 Nm, is in stock. FUTEK also offers a variety of electronic options to complete your sensor solution system. If you have an application requiring a rotary torque sensor, please feel free to contact our sales associates.

white
TRS300white
Model TRS300 is FUTEK’s mV/V shaft to shaft rotary Torque Sensor. Because it is non-amplified, this model is USB compatible. It is also a low-cost rotary Torque Sensor.
white
  • 88.5 in-lbs to 8,851 in-lbs Capacity (10Nm to 1,000Nm)
  • Low Cost Solution
white
white
white
TRS600white
Model TRS600 is one of many non-contact shaft to shaft rotary Torque Sensors. This model offers a 5VDC amplified output, which pairs well with data acquisition systems and digital displays.
white
  • 8.9 in-lbs to 885 in-lbs Capacity (1Nm to 100Nm)
  • Non Contact Shaft to Shaft
white
white
white
TRS605white
Model TRS605 is the TRS600 with the addition of an encoder. This model comes with a wide range of capacities from 8.9 inlbs to 8850 in-lbs. It also has a maximum rotation speed of 7,000 per minute.
white
  • Allows for the measurement of torque, speed, power and angle
  • 7,000 RPM Maximum
white
white FUTEK Footer
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquefeaturedproductarticlesinstockandreadyforyou3
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.