Loading...

Featured product articles Miniature. Flush Mount. Reliable Stock Program

Miniature. Flush Mount. Reliable Stock Program.
FUTEK's Miniature Pressure Sensor (PFT510) is a general pressure solution for a variety of applications. Purposefully designed with a flat, flush mount diaphragm, the PFT510 model avoids clogging at the installation port. With a capacity range of 15 to 700 Bar, this 20mm sensor solution utilizes strain gauge technology, is suitable for OEM integration, and is compatible with FUTEK's entire line of instrumentation.
PFT510
Miniature Flush Mount Diaphragm

  • High Natural Frequency
  • 15 to 700 Bar Capacity Range
  • Thread Options: M10x1 and 3/8-24
  • PFT510 + High Speed USB Solution ideal for
  • Fluid Hammer Applications

Sensor Solution Source: Load - Torque - Pressure - Multi-Axis - Calibration - Instruments - Software