Loading...

Low Cost Load Cell | LBB200 Bending Beam Force Sensor

> LLB200

Cantilever Bending Beam Load Cell

FUTEK’s low-cost bending beam load cell LBB200 delivers outstanding performance and quality at a remarkably accessible price point.

At FUTEK, we understand that not every application requires all the bells and whistles of our high-end products. That’s why we carefully designed the LBB200 to meet the needs of customers who seek superior quality at a more budget-friendly price point. The LBB200 provides an affordable solution for cost-sensitive projects and applications that require accurate and reliable force measurement sensors.

LBB200 Low Cost Load Cell Features

  • Low-cost load cell option
  • Ideal for OEM Applications
  • Safe overload up to 150% of Rated Output
  • Can be utilized to measure force, pressure, and displacement for OEM applications
  • Strain-gauge-based technology
  • Exposed elements
  • Lightweight at only 1 oz [28 grams]
  • Small profile

The LBB200 load cell incorporates the latest strain-gauge-based technology, ensuring consistent and precise force measurements across various applications. Its robust construction and durability guarantee long-lasting performance even in demanding environments. We have taken great care to ensure that every aspect of the LBB200 is up to FUTEK’s exacting standards, providing a reliable and accurate solution for force measurement needs.

low cost load cell cheap load cell cheap force sensor

Bending beam design

The LBB200 Cantilever Bending Beam Load Cell has a slim package (2.56in [65.0mm] length, 0.28in [7.0mm] width, 0.12in [3mm] to 0.18in [4.6mm] height) that makes it ideal for OEM applications. Utilized in compression, the LBB200 measures force and surface pressure while offering an impressive capacity range from 0.25 lb [1.1 N] to 25 lbs [111 N]. With its miniature size, the LBB200 Load Cell is ideal for tight environments. The LBB200 Load Cell is made of aerospace-grade 17-4 precipitation-hardened stainless steel, which provides high strength, high hardness, low hysteresis and creep properties, and corrosion resistance over a wide temperature range. It features a #28 AWG, 4-conductor, braided and shielded PVC cable that is 1 ft [0.3 m] long.

As a part of FUTEK’s original product line, the LBB200 is a low-cost load cell that is available at approximately half the price of FUTEK’s average load cells and force sensors. Standard models are in stock and available for 24-hour shipping, but this model can also be modified or customized to meet your requirements. Similar to our entire load cell product line, this low-cost force sensor model is manufactured in the U.S.

Visit LBB200 product page for price, availability and detailed specs