FUTEK Introduces Digital Amplifier with Analog and Digital Output
Irvine, Calif.:Tthe IDA110 Digitally Configurable Amplifier. With this new amplifier, FUTEK offers a robust package capable of a simultaneous output of an amplified analog signal and digital signal over USB.
The dual output features of the IDA110 are powered solely by the 5V output from the USB. The IDA110 features a software selectable ±5V and ±11V analog outputs with a low noise value of 12 mVp-p and a bandwidth of 1 kHz. Digital output is handled over USB allowing for data capture and logging in FUTEK’s SENSIT software or 3rd party software such as LabVIEW. The simplified design of the IDA110 features two connectors. On the digital side, the USB Type-B connector allows for both input power and digital signaling. The analog side of the unit features a 6-pin Bendix connector allowing analog output, sensor excitation and signal wiring from a single connector.
The IDA110 features a durable, red powder coated housing with an integrated 35 mm DIN clip and hardware protected by an easy to remove cover held in place with magnets. LED Indicators display unit power, functionality, and USB link statuses. The IDA110 also features:
- 24 Bits Internal Resolution
- 17 Bits Noise Free Resolution
- Software Selectable ±5V and ±11V Excitation Voltages
- ±0.5 to ±4 mV/V sensor capability
- Common Mode Rejection Ratio (CMRR) of 120 dB
- User selectable sampling rates for 5 – 4800 SPS
- High retention USB connector
About FUTEK: FUTEK Advanced Sensor Technology, Inc. is a U.S. Manufacturer of load cells, torque sensors, pressure sensors, multi-axis sensors and related instruments and software. Located in Southern California, FUTEK has built a reputation as a quality provider of test and measurement tools. As the Sensor Solution Source, FUTEK supplies test and measurement products to many industries, especially medical, robotic, and aerospace.