Loading...

FUTEK Releases New Sub-Miniature In-line Load Cell

The sub-compact construction of the LCM100 is made possible through its diaphragm design.. Coupled with 17-4 PH stainless steel construction, allows the LCM100 to be manufactured in a wide range of capacities from 1000 g to 25 lb. In keeping with its small size, the LCM100 features male, M3x0.5 threads on both sides, allowing it to thread into systems and have a minimal mounting clearance of 0.17 in.[4.2mm].

FUTEK did not sacrifice accuracy or performance with the miniature design of the LCM100, featuring a ± 0.5% Nonlinearity, ± 0.5% Hysteresis, and ± 0.1% Nonrepeatability with metal foil strain gauges in both tension and compression. For high sample rate applications, the LCM100 series sports natural frequencies from 19 kHz to 42 kHz. Additionally, the LCM100 features:

 

  • Available capacities of 1000 g, 5 lb, 10 lb, and 25 lb
  • Rated Output of 1 mV/V (1000 g, 5 lb) and 2 mV/V (10 lb, 25 lb)
  • Safe Overload of 150%
  • IP64 compliant construction
  • ROHS Lead free and CE compliance
  • Outer diameter of 0.38” [9.5 mm]

About FUTEK: FUTEK Advanced Sensor Technology, Inc. is a U.S. Manufacturer of load cells, torque sensors, pressure sensors, multi-axis sensors and related instruments and software. Located in Southern California, FUTEK has built a reputation as a quality provider of test and measurement tools. As the Sensor Solution Source, FUTEK supplies test and measurement products to many industries, especially medical, robotic, and aerospace.