Notification

Office Closure: Dec 25, 2023, to Jan 1, 2024. Order by Dec 15 for 2023 shipping. Happy holidays from FUTEK!

Supportkeyboard_arrow_right

Panel Mount Display IPM650 Series Features

 
Performance
High Accuracy
Accuracy is an integral part of data retention and analysis. Implementing FUTEK’s IPM650 into your platform guarantees you an accuracy of 0.001%.
24 Bit Resolution
FUTEK improved the internal resolution of the panel meter series to 24 Bits. This results in improved data collection on your end.
4,800 Samples/Second
The speed and precision of the IPM650 is very impressive. With processor gathering 4,800 samples per second, you will have plenty of measurable data.
Heightened Specs
Compared to our previous panel mounts and bench top displays, the IPM650‘s specifications are vastly superior.
Learn More
Design
LCD Display
Readability and legibility of data on instrumentation is a necessity. That led FUTEK toward implementing LCD optics to illuminate our IPM650 screen.
Panel Mount
Understanding that space efficiency is a part of a test-measurement system, the IPM650 is designed to fall right into your preexisting platform.
Made in USA
FUTEK is very proud that we design and manufacture our products at our headquarters in Irvine, California, USA.
Aluminum Frame
Realizing that the IPM650 will be operating in various environments, we chose an aluminum housing to protect it from the elements.
TEDS
Many applications call for TEDS compatibility. Fortunately, FUTEK’s IPM650 easily pairs with application platform requiring TEDS.
CE & RoHS Approved
The IPM650 meets the highest CE approval and uses RoHS compliant components.
Input / Output
The IPM650 is versatile in its compatibility with multiple input and output options. This Panel Mount Display work with both strain gauge amplified and non-amplified sensors. Its output options include precision analog current, voltage, and USB.
ACI
This input is compatible with Amplified Current Output Sensors
AVI
This input is compatible with Amplified Voltage Output Sensors
SGI
This input is compatible with Strain Gauge Output Sensors
ACO
Precision Analog Current Output
AVO
Precision Analog Voltage Output
USB
Precision USB “Plug & Play” Output
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, TorquepanelMountDisplayFeatures
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.