QLA253 play_arrowQSH00682

Amplified Load Washer Load Cell

QLA253 , 100000 lb , Amplified Load Washer Load Cell , 0.5-9.5 VDC Analog Output , Material - 17-4 PH S.S. , 1 1/4" [31.75 mm] ID x 2.5" OD x 1.5" H, TEDS (IEEE1451.4) Recognition , 6 Pin Bendix Receptacle, PT02A-10-6P
Listed price is in U.S. currency and subject to verification along with availability
Description
Amplified Load Washer Load Cell
Features
Support Documents
Resources
Alternative Model  
LCF550 , 100000 lb , Low Profile Universal Pancake , RoHS Compliant, 4 mV/V , Material - 17-4 PH S.S. , 1 3/4-12-Thread , 6 Pin Bendix Recep...
Out of Stock In Stock
sol.ImageUrl
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
10
Vdc
Input Resistance
1
350
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
100000
lbs
Hysteresis
1
-3
3
% of R.O.
Nonlinearity
1
-3
3
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
3
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
160
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer