FUTEK's IDA100, a digitally configurable amplifier with USB output, is an instrument offering users the unique ability to have both an amplified analog and digital output. The dual output features of the IDA100 are powered solely by the 5V output from the USB. This device also has a software selectable ±5V and ±10V analog output with a low noise value of 12 mVp-p (millivolt peak-to-peak) and a bandwidth of 1 kHz. Similar to our IAA analog amplifier series, the IDA100 was also designed with an integrated 35 mm DIN rail clip. The high retention USB connector ensures that the power supply to the IDA100 will not be jeopardized should the connector experience a tug or pull during use.
CHANNEL | MIN | TYP | MAX | UNIT |
---|