High Resolution USB Solution
USB220 , External USB Output Kit , 24 Bit Resolution , Up To 18.1 Bit Noise Free , Standard , For mV/V Inputs , Up to 4800 SPS , Red Powder Coated
$1,000.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

The new USB220 High Resolution USB Output Module eliminates the need for an analog amplifier, power supply, and display equipment. The module is supplied by PC power through a USB Cable, providing excitation voltage for the sensor. The analog output voltage of the sensor is then digitized and processed by a microprocessor using the integrated high resolution (24 bits) analogue to digital converter (ADC). The on-board USB transmitter and receiver device allows the microprocessor to communicate with the PC by means of the USB link. The USB integration works hand in hand with SENSIT Test and Measurement software, which allows users to monitor the actual output of the sensor in real time. This is calculated based on the calibration values stored in the on-board memory. The easy plug-and-play connection gives you the power to monitor the sensor output and enjoy measurement that is less affected by noise, temperature variation, and excitation. The USB220 product is designed and manufactured by FUTEK in the USA.

Features
  • USB 2.0 Communication Link
  • USB Bus-Powered
  • Integrated Shunt Call
  • Input/Output Short Circuit Protection
  • Streaming ASCII Output
  • CE Criteria A Certification for Aerospace and Medical Grade Devices
  • Supports mV/V type sensors
Solution Packages for this Sensor
Solution Packages container below Items
FSH03189, FSH03827, FSH03927, SER00375, SLB00007
Solution Packages container below Items
FSH03927
Solution Packages container below Items
SLB00007, FSH04077, FSH03927
Specifications
Electrical
Interference
Mechanical
Performance
Set-up
Temperature
CHANNELMINTYPMAXUNIT
Excitation
4.6
Vdc
Input Range
-3.4
3.4
mV/V nom.
Bridge Resistance
50
5000
Communication Interface
USB
Weight
23
Gram
Nonlinearity
-0.01
0.01
% of R.O.
Sample Rate
5
4800
Samples / Sec
Power Supply
5
Vdc
Operating Temperature
-13
185
Storage Temperature
-40
257
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications