Storekeyboard_arrow_right Instruments keyboard_arrow_right USB keyboard_arrow_right USB520Filter
Filters Expand
No Filters Selected
mV/V, Amplified and Encoder Input USB Solution

The new USB520 External USB Kit (mV/V, amplified and encoder input) eliminates the need for power supply and display equipment. The module is supplied by PC power through a USB Cable, providing excitation voltage for the sensor. The analog output voltage of the sensor is then digitized and processed by a microprocessor using the integrated high resolution (24 bits) analogue to digital converter (ADC). The on-board USB device allows the microprocessor to communicate with the PC by means of the USB link. The USB integration works hand in hand with SENSIT Test and Measurement software, which allows users to monitor the actual output of the sensor in real time. This is calculated based on the calibration values stored inside the on-board memory. The easy plug and play gives you the power to monitor the sensor output and enjoy measurement that is less affected by noise, temperature variation and excitation. The USB520 product is designed and manufactured by FUTEK in the USA.

Model Features
Capacities
View Options
There is no data for this filter
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications