Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCB keyboard_arrow_right LCB200Filter
Filters Expand
No Filters Selected
In Line Rod End Load Cell

Model LCB200 is a Rod End Load Cell (Tension/Compression) designed for applications involving Inline Actuators or Hydraulic Jacks with Male/Female Threads. This model is well suited for the mid range capacity requirements (1,000 lb – 3,000 lb) offering high endurance and excellent accuracy. For any applications that require a higher capacity range, please refer to the LCB400, LCB450 and LCB500

This Rod End Load Cell (Tension/Compression) has high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Bridge Resistance of 1000 ohms, and Deflection of 0.001” nominal. The standard LCB200 Rod End Load Cell (Tension/Compression) can be modified or customized to meet your requirements, and most capacities are in our inventory, making them available for 24 hour shipping. 

Model Features
Capacities
View Options
FSH04011 1000 lbs
FSH04013 2000 lbs
FSH04014 3000 lbs
TPS01003 3000 lbs
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications