Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCB keyboard_arrow_right LCB400Filter
Filters Expand
No Filters Selected
Rod End Load Cell

Model LCB400 is a Rod End Load Cell (Tension/Compression) designed for applications involving Inline Actuators or Hydraulic Jacks with Male/Female Threads. The standard LCB400 Rod End Load Cell (Tension/Compression) model has male/female threads, uses a lightweight 2024 Aluminum for lower capacities and a robust 17-4 Stainless Steel for the higher capacities. This model is well suited for the mid range to high range capacity requirements (1,000 lb – 10,000 lb). For any applications that require a higher capacity range, please refer to the LCB450.


Model Features
Capacities
View Options
FSH04028 1000 lbs 2024-T4 0.4375
FSH04029 3000 lbs 17-4 PH S.S. 1.0625
FSH04030 10000 lbs 17-4 PH S.S. 1.0625
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications