Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCF keyboard_arrow_right LCF300Filter
Filters Expand
No Filters Selected
Universal Pancake Load Cell

Model LCF300 Universal Load Cell is a low profile tension and compression load cell designed for applications where vertical space is limited or extraneous loads are encountered. Typical applications include Endurance and Fatigue Testing, where long performance cycles are required. The LCF300 Universal Load Cell has female/female threads and with its intricate one-piece-construction, it is able to withstand high extraneous loads. It is available in 2024 Aluminum for lower capacities (10 to 50 lbs) and 17-4 Stainless Steel for higher capacity range (100 to 500 lbs).

The Universal Load Cell offers high accuracy with a Nonlinearity of ±0.25% and has an operating temperature range of -60°F to 200°F. If the standard model does not meet your requirements, we will gladly work with you to modify or customize a product.

Model Features
Capacities
View Options
FSH04269 25 lbs CC4 4 Pin Lemo Receptacle, EGG.0B.304.CLL 2024-T4 0.3125
FSH04270 50 lbs CC4 4 Pin Lemo Receptacle, EGG.0B.304.CLL 2024-T4 0.3
FSH04271 100 lbs CC4 4 Pin Lemo Receptacle, EGG.0B.304.CLL 2024-T4 0.3
FSH04272 250 lbs CC4 4 Pin Lemo Receptacle, EGG.0B.304.CLL 17-4 PH S.S. 0.63
FSH04273 500 lbs CC4 4 Pin Lemo Receptacle, EGG.0B.304.CLL 17-4 PH S.S. 0.63
FSH04274 25 lbs CC1 6 Pin Bendix Receptacle, PT02E-10-6P 2024-T4 0.3125
FSH04275 50 lbs CC1 6 Pin Bendix Receptacle, PT02E-10-6P 2024-T4 0.3125
FSH04277 250 lbs CC1 6 Pin Bendix Receptacle, PT02E-10-6P 17-4 PH S.S. 0.625
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications