Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCF keyboard_arrow_right LCF456Filter
Filters Expand
No Filters Selected
Fatigue Rated Pancake Load Cell

Model LCF456 Pancake Load Cell (Fatigue Rated) is the Fatigue Rated version of the LCF455. Similar to the LCF455, the Pancake Load Cell (Fatigue Rated) is designed for tension and compression applications. The LCF456 Pancake Load Cell (Fatigue Rated) model comes with a tension base, making it suitable for Inline applications on Actuators or Threaded Assemblies. You will also find options for Metric Threads and Amplified Version readily available.

The Pancake Load Cell (Fatigue Rated) offers high accuracy with a Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF456 Pancake Load Cell (Fatigue Rated) can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery.

Model Features
Capacities
View Options
FSH04326 250 lbs 2024-T4 No 5/8-18 2.5
FSH04327 500 lbs 2024-T4 No 5/8-18 2.5
FSH04328 1000 lbs 2024-T4 No 5/8-18 2.5
FSH04329 2500 lbs 17-4 PH S.S. No 5/8-18 6.9
FSH04330 5000 lbs 17-4 PH S.S. No 5/8-18 6.9
FSH04331 250 lbs 2024-T4 No M16x2 2.5
FSH04332 500 lbs 2024-T4 No M16x2 2.5
FSH04333 1000 lbs 2024-T4 No M16x2 2.5
FSH04334 2500 lbs No M16x2 6.9
FSH04335 5000 lbs 17-4 PH S.S. No M16x2 6.9
FSH04336 250 lbs 2024-T4 Yes 5/8-18 2.5
FSH04337 500 lbs 2024-T4 Yes 5/8-18 2.5
FSH04338 1000 lbs 2024-T4 Yes 5/8-18 2.5
FSH04339 2500 lbs 17-4 PH S.S. Yes 5/8-18 6.9
FSH04340 5000 lbs 17-4 PH S.S. Yes 5/8-18 6.9
FSH04341 250 lbs 2024-T4 Yes M16x2 2.5
FSH04342 500 lbs 2024-T4 Yes M16x2 2.5
FSH04343 1000 lbs 2024-T4 Yes M16x2 2.5
FSH04344 2500 lbs 17-4 PH S.S. Yes M16x2 6.9
FSH04345 5000 lbs 17-4 PH S.S. Yes M16x2 6.9
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications