Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCF keyboard_arrow_right LCF505Filter
Filters Expand
No Filters Selected
Universal Pancake Load Cell with Tension Base

Model LCF505 Low Profile Universal Pancake With Tension Base is the LCF500 with the added tension base option. Similar to the LCF500, the LCF505 Low Profile Universal Pancake With Tension Base features a low profile design that can be used in both tension and compression. Options for Metric Threads, Fatigue Rating, and Amplified Version are readily available.

The Low Profile Universal Pancake With Tension Base offers high accuracy. It has Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF505 Low Profile Universal Pancake With Tension Base can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. 

Model Features
Capacities
View Options
FSH00195 1 CC1 No No 1 1/4-12
FSH01580 1 50000 lbs CC1T No Yes 1 1/4-12
FSH01865 1 10000 lbs CC1T No Yes 1 1/4-12
FSH02051 1 CC1 No No 1 1/4-12
FSH02111 1 10000 lbs CC1 No No M33x2
FSH02457 1 5000 lbs CC1 No No M33x2
FSH02458 1 CC1T No Yes M33x2
FSH02688 1 25000 lbs CC1T No Yes 1 1/4-12
FSH02690 1 50000 lbs CC1T No Yes 1 1/4-12
FSH02767 1 25000 lbs CC1 No No 1 1/4-12
FSH02768 1 50000 lbs CC1 No No 1 1/4-12
FSH02925 1 25000 lbs CC1 No No M33x2
FSH02962 1 50000 lbs CC1 No No M33x2
FSH03306 2 25000 lbs CC1 No No 1 1/4-12
FSH04283 1 25000 lbs CC1 Yes No 1 1/4-12
FSH04284 1 50000 lbs CC1 Yes No 1 1/4-12
FSH04285 1 25000 lbs CC1 Yes No M33x2
FSH04286 1 50000 lbs CC1 Yes No M33x2
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications