Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCM keyboard_arrow_right LCM100Filter
Filters Expand
No Filters Selected
Miniature Threaded In Line Load Cell

Model LCM100 is a Miniature Threaded In Line Load Cell built for Endurance or Inline Tension or Compression applications. The standard LCM100 Miniature Threaded In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 5 foot #34 Awg 4 conductor braided shielded cable. This product offers an exceptional weight of 0.3 oz (8.5 g). The LCM100 model is also CE and RoHS compliant. 

The Miniature Threaded In Line Load Cell offers high accuracy. It has nonlinearity of ±0.5% of RO and deflection of 0.0001 in to 0.0002 in nominal. The standard LCM100 Miniature Tension and Compression Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Model Features
Capacities
View Options
FSH03827 34 Awg 4 Conductor Braided Cable 25 lbs WC1s
FSH03828 34 Awg 4 Conductor Braided Cable 10 lbs WC1s
FSH03829 34 Awg 4 Conductor Braided Cable 5 lbs WC1s
FSH03842 34 Awg 4 Conductor Braided Cable 1000 Gram WC1s
FSH04397 34 Awg 4 Conductor Braided Shielded Polyester Cable 1000 Gram WC1 IP65
FSH04398 34 Awg 4 Conductor Braided Shielded Polyester Cable 5 lbs WC1 IP65
FSH04399 34 Awg 4 Conductor Braided Shielded Polyester Cable 10 lbs WC1 IP65
FSH04400 34 Awg 4 Conductor Braided Shielded Polyester Cable 25 lbs WC1 IP65
QSH01870 34 Awg 4 Conductor Braided Cable 1000 Gram WC1 Submersible, Water Resistance IP67
QSH01983 34 Awg 4 Conductor Braided Cable 5000 Gram WC1 Submersible, Water Resistance IP67
TPS01030 1000 Gram
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications