Model LCM325 is a Tension and Compression Load Cell built for Endurance, Press, or Inline applications. The standard LCM325 Tension and Compression Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 28 AWG 4 conductor shielded PVC cable. You will also find options for external matched output or a Teflon cable readily available. For more capacity options range please see the LCM300 or LCM350.
The Tension and Compression Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.001” to 0.002” nominal. The standard LCM325 Tension and Compression Load Cell can be customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping.
FSH04006 | 10 ft | 28 Awg 4 conductor Braided Shielded PVC Cable | 3000 lbs | IP64 | Yes | 3/8-24 | 0.25 | |
FSH04007 | 10 ft | 28 Awg 4 conductor Braided Shielded PVC Cable | 3000 lbs | IP64 | Yes | M10x1.5 | 0.25 | |
FSH04008 | 10 ft | 28 Awg 4 conductor Braided Shielded PVC Cable | 2000 lbs | IP64 | Yes | M10x1.5 | 0.25 | |
FSH04009 | 10 ft | 28 Awg 4 conductor Braided Shielded PVC Cable | 2000 lbs | IP64 | Yes | 3/8-24 | .25 | |
QSH01672 | 25 ft | 28 Awg 4 conductor Braided Shielded PVC Cable | 3000 lbs | Submersible, Water Resistance | IP68 | Yes | 3/8-24 | 0.1125, 0.25 |
QSH01715 | 10 ft | 28 Awg 4 conductor Braided Shielded PVC Cable | 2000 lbs | IP64 | No | M10x1.5 | 0.25 | |
QSH01941 | 10 ft | 26 Awg 4 Conductor Braided Shielded Teflon Cable | 2000 lbs | High Temperature | IP64 | Yes | 3/8-24 | 0.25 |