Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCM keyboard_arrow_right LCM375Filter
Filters Expand
No Filters Selected
Miniature Threaded In Line Load Cell

Model LCM375 is an In Line Load Cell built for Endurance, Press, or Inline applications. The standard LCM375 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 28 AWG 4 conductor shielded PVC cable. You will also find options for external matched output or a Teflon cable readily available. For more capacity options please see the LCM300 or LCM325.

The LCM375 In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.001” to 0.002” nominal. The standard LCM375 In Line Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. 

Model Features
Capacities
View Options
FSH00675 7500 lbs 1.12 No 3/4-16 0.5
FSH00676 10000 lbs 1.12 No 3/4-16 0.5
FSH03674 7500 lbs 1.1 No M16x2
FSH03675 10000 lbs 1.12 No M16x2 0.3125
FSH04081 7500 lbs 1.12 Yes 1/2-20 0.39
FSH04082 10000 lbs 1.12 Yes 1/2-20 0.39
FSH04083 7500 lbs 1.12 Yes M16x2 0.39
FSH04084 10000 lbs 1.12 Yes M16x2 0.39
QSH01585 10000 lbs 1.12 No 3/4-16
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications