Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCM keyboard_arrow_right LCM550Filter
Filters Expand
No Filters Selected
Threaded In Line Load Cell

Model LCM550 is an In Line Load Cell built for Endurance, Press, or Inline applications. The standard LCM550 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 24 AWG 4 conductor shielded PVC cable. You will also find options for external matched output and metric threads readily available. For more capacity options, please see the LCM500 or LCM525.

The In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.2% and Deflection of 0.005” nominal. The standard LCM550 In Line Load Cell can be modified or customized to meet your requirements and most models are in our inventory making them available for 24 hour shipping. 

Model Features
Capacities
View Options
FSH01957 50000 lbs CC1T Connector No Yes 1 1/2-12
FSH03779 50000 lbs CC1T Connector No Yes M36x4
FSH04090 10 ft 50000 lbs WC1 Cable Yes No 1 1/2-12
FSH04091 10 ft 50000 lbs WC1 Cable Yes No M36x4
QSH01588 1 ft 5000 lbs
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications