Storekeyboard_arrow_right Load Cells keyboard_arrow_right LRF keyboard_arrow_right LRF400Filter
Filters Expand
No Filters Selected
Low Profile Load Cell

The Tension and Compression Load Cell offers a compact design ideal for low capacity applications. With a height of only 2.25”, the LRF400 Tension and Compression Load Cell is a great selection for tight spaces. The Standard LRF400 Tension and Compression Load Cell model has female/female threads, 2024 Aluminum construction (10 gram - 100 lb), and a Lemo Receptacle.

With all of its design features the Tension and Compression Load Cell has a high accuracy with a Nonlinearity of ±0.05%, deflection of 0.003” to 0.0011” nominal and an operating temperature of -60° F to 200° F. This Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. 

Model Features
Capacities
View Options
FSH04036 .25 lbs
FSH04037 .5 lbs
FSH04038 1 lbs
FSH04039 2.2 lbs
FSH04040 5 lbs
FSH04041 10 lbs
FSH04042 25 lbs
FSH04043 50 lbs
FSH04044 100 lbs
QSH01303 5 lbs
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications