Storekeyboard_arrow_right Load Cells keyboard_arrow_right LSB keyboard_arrow_right LSB302Filter
Filters Expand
No Filters Selected
S-Beam Tension and Compression Load Cell

The S Beam Load Cell offers a compact design for platforms, silos, or scales. The Standard LSB302 S Beam Load Cell model has male threads, comes in Anodized Aluminum construction, and a 4 Pin Lemo Receptacle. It is also available in metric threads.

The S Beam Load Cell has a high accuracy with a Nonlinearity of ±0.05%, deflection of 0.01” nominal and an operating temperature of -60° F to 200° F. This s beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Model Features
Capacities
View Options
FSH04200 25 lbs CC4 Connector IP64 Yes 1/4-28 0.3
FSH04201 50 lbs CC4 Connector IP64 Yes 1/4-28 0.3
FSH04202 100 lbs CC4 Connector IP64 Yes 0.3125
FSH04205 25 lbs CC4 Connector IP64 Yes M6x1 0.3
FSH04206 50 lbs CC4 Connector IP64 Yes M6x1 0.3125
FSH04207 100 lbs CC4 Connector IP64 Yes M6x1 0.3
FSH04210 5 ft 28 Awg 6 Conductor Braided Shielded Polyurethane Cable 25 lbs WC4 Cable IP64 Yes 1/4-28 0.3
FSH04211 5 ft 28 Awg 6 Conductor Braided Shielded Polyurethane Cable 50 lbs WC4 Cable IP64 Yes 1/4-28 0.3125
FSH04212 5 ft 28 Awg 6 Conductor Braided Shielded Polyurethane Cable 100 lbs WC4 Cable IP64 Yes 1/4-28 0.3
FSH04215 5 ft 28 Awg 6 Conductor Braided Shielded Polyurethane Cable 25 lbs WC4 Cable IP64 Yes M6x1 0.3
FSH04216 5 ft 28 Awg 6 Conductor Braided Shielded Polyurethane Cable 50 lbs WC4 Cable IP64 Yes M6x1 0.3125
FSH04217 5 ft 28 Awg 6 Conductor Braided Shielded Polyurethane Cable 100 lbs WC4 Cable IP64 Yes M6x1 0.3
QSH01269 50 ft 28 Awg 6 Conductor Shielded Polyurethane Cable 300 lbs WC4 Cable Submersible 67 No M10x1.5 0.3125
QSH01557 10 ft 50 lbs
QSH01558 10 ft 300 lbs
QSH02046 15 ft 28 Awg 6 Conductor Braided Shielded Polyurethane Cable 100 lbs WC4 Cable Submersible, Water Resistance IP67 Yes M6x1 0.3125
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications