Storekeyboard_arrow_right Load Cells keyboard_arrow_right LSB keyboard_arrow_right LSB350Filter
Filters Expand
No Filters Selected
S-Beam Tension and Compression Load Cell

The LSB350 S Beam Load Cell offers a compact design for platforms, silos, or scales. The Standard LSB350 S Beam Load Cell model has female threads, comes in both Anodized Aluminum (500 lbs – 1,000 lbs) and 17-4 Stainless Steel construction (2,000lbs), with 4 Pin Lemo Receptacle. It is also available in metric threads.

This S Beam Load Cell model has a high accuracy with a Nonlinearity of ±0.05%, deflection of 0.003” nominal and an operating temperature of -60° F to 200° F. It can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Model Features
Capacities
View Options
FSH00966 500 lbs CC4 Connector 2024-T4 M12x1.75 0.46875 1.12
FSH00967 500 lbs CC4 Connector 2024-T4 1/2-20 0.46875 1.12
FSH00970 1000 lbs CC4 Connector 2024-T4 M12x1.75
FSH00971 1000 lbs CC4 Connector 2024-T4 1/2-20 0.46875
FSH00972 2000 lbs CC4 Connector 17-4 PH S.S. M12x1.75 1.125 1.12
FSH00973 2000 lbs CC4 Connector 17-4 PH S.S. 1/2-20 1.125 1.12
FSH00975 3000 lbs CC4 Connector 17-4 PH S.S. 1/2-20
FSH01591 5 ft 500 lbs WC4 Cable 2024-T4 M12x1.75 0.46875 1.12
FSH01592 5 ft 1000 lbs WC4 Cable 2024-T4 M12x1.75 1
FSH01593 5 ft 2000 lbs WC4 Cable 17-4 PH S.S. M12x1.75 1.125 1.12
FSH01713 10 ft 500 lbs WC4 Cable 2024-T4 M12x1.75 1
FSH01715 10 ft 1000 lbs WC4 Cable 2024-T4 M12x1.75 1
FSH01716 10 ft 1000 lbs WC4 Cable 2024-T4 1/2-20 1
FSH02068 5 ft 2000 lbs WC4 Cable 17-4 PH S.S. 1/2-20 1.125 1.12
FSH02070 5 ft 1000 lbs WC4 Cable 2024-T4 1/2-20 0.46875 1.12
FSH02072 5 ft 500 lbs WC4 Cable 2024-T4 1/2-20 0.46875 1.12
FSH02317 10 ft 2000 lbs WC4 Cable 17-4 PH S.S. M12x1.75 1
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications