Model LTH300 is a Donut Load Cell built for Press, or Inline compression applications. The standard LTH300 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 3/8” and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find option for external matched output readily available.
The Donut Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.002” nominal and Operating temperature of -60° F to 200° F. The standard LTH300 Donut Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory making them available for 24 hour shipping.
FSH03959 | 10 ft | 1000 lbs | WC1 | Cable | No | 3/8 | IP64 | Yes | No | 0.13 | |
FSH03960 | 10 ft | 500 lbs | WC1 | Cable | No | 3/8 | IP64 | Yes | No | 0.13 | |
FSH03961 | 10 ft | 250 lbs | WC1 | Cable | No | 3/8 | IP64 | Yes | No | 0.13 | |
FSH03962 | 10 ft | 100 lbs | WC1 | Cable | No | 3/8 | IP64 | Yes | No | 0.13 | |
FSH03963 | 10 ft | 50 lbs | WC1 | Cable | No | 3/8 | IP64 | Yes | No | 0.13 | |
FSH03964 | 10 ft | 1000 lbs | WC1 | Cable | No | 5/16 | IP64 | Yes | No | 0.13 | |
FSH03965 | 10 ft | 500 lbs | WC1 | Cable | No | 5/16 | IP64 | Yes | No | 0.13 | |
FSH03966 | 10 ft | 1000 lbs | WC1 | Cable | No | 1/4 | IP64 | Yes | No | 0.13 | |
FSH03967 | 10 ft | 500 lbs | WC1 | Cable | No | 1/4 | IP64 | Yes | No | 0.13 | |
FSH03968 | 10 ft | 100 lbs | WC1 | Cable | No | 1/4 | IP64 | Yes | No | 0.13 | |
FSH03969 | 10 ft | 50 lbs | WC1 | Cable | No | 1/4 | IP64 | Yes | No | 0.13 | |
FSH03970 | 10 ft | 100 lbs | WC1 | Cable | No | 1/8 | IP64 | Yes | No | 0.13 | |
FSH04046 | 10 ft | 250 lbs | WC1 | Cable | No | 5/16 | IP64 | Yes | No | 0.13 | |
FSH04047 | 10 ft | 100 lbs | WC1 | Cable | No | 5/16 | IP64 | Yes | No | 0.13 | |
FSH04048 | 10 ft | 50 lbs | WC1 | Cable | No | 5/16 | IP64 | Yes | No | 0.13 | |
FSH04049 | 10 ft | 250 lbs | WC1 | Cable | No | 1/4 | IP64 | Yes | No | 0.13 | |
FSH04050 | 10 ft | 500 lbs | WC1 | Cable | No | 3/16 | IP64 | Yes | No | 0.13 | |
FSH04051 | 10 ft | 50 lbs | WC1 | Cable | No | 3/16 | IP64 | Yes | No | 0.13 | |
QSH01316 | 10 ft | 500 lbs | WC1 | Cable | No | 3/8 | IP64 | No | No | 0.125 | |
QSH01567 | 10 ft | 500 lbs | WC1 | Cable | Vacuum Rated | No | 3/8, 3/8 in | IP64 | No | No | 0.125 |
QSH01754 | 3 ft | 5 lbs | CC15 | Cable & Connector | Yes | 1/4 | IP64 | No | Yes | 0.125 | |
QSH01861 | 10 ft | 25 lbs | WC1 | Cable | Submersible, Water Resistance | No | 1/4 | IP68 | Yes | No | 0.125 |
QSH02071 | 10 ft | 50 lbs | WC1 | Cable | Submersible, Water Resistance | No | 3/8 | IP68 | Yes | No | 0.125 |