Storekeyboard_arrow_right Load Cells keyboard_arrow_right LTH keyboard_arrow_right LTH350Filter
Filters Expand
No Filters Selected
Donut/Through Hole Load Cell

Model LTH350 is a Donut Load Cell built for Press, or Inline compression applications. The standard LTH350 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 5/8” and a 10 feet long 24 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.

The Donut Load Celloffers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.002” nominal and Operating temperature of -60° F to 200° F. The standard LTH350 Donut Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. 

Model Features
Capacities
View Options
FSH04182 3000 lbs 3/8 0.21875
FSH04183 5000 lbs 3/8 0.21875
FSH04184 500 lbs 1/2 0.21875
FSH04185 1000 lbs 1/2 0.22
FSH04186 2000 lbs 1/2 0.22
FSH04187 3000 lbs 1/2 0.22
FSH04188 5000 lbs 1/2 0.22
FSH04189 1000 lbs 9/16 0.22
FSH04190 2000 lbs 9/16 0.22
FSH04191 3000 lbs 9/16 0.22
FSH04192 5000 lbs 9/16 0.22
FSH04193 100 lbs 5/8 0.22
FSH04194 250 lbs 5/8 0.22
FSH04195 500 lbs 5/8 0.22
FSH04196 1000 lbs 5/8 0.22
FSH04197 2000 lbs 5/8 0.22
FSH04198 3000 lbs 5/8 0.22
FSH04199 5000 lbs 5/8 0.22
FSH04302 100 lbs 7/16 0.22
FSH04303 100 lbs 3/8 0.22
FSH04304 250 lbs 3/8 0.22
FSH04305 500 lbs 3/8 0.22
FSH04306 1000 lbs 3/8 0.22
FSH04307 2000 lbs 3/8 0.22
FSH04308 5000 lbs 5/16 0.22
FSH04310 5000 lbs 1/4 0.21875
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications