Storekeyboard_arrow_right Pressure Sensors keyboard_arrow_right PFP keyboard_arrow_right PFP350Filter
Filters Expand
No Filters Selected
Female Port Pressure Sensor

The PFP350 Pressure Sensor (Plug With Cable) is FUTEK’s general Pressure Sensor solution for a variety of applications depending on the specifications required. Utilizing metal foil strain gauge technology, the PFP350 is made from 17-4 Stainless Steel, weighs 5.5 oz, and it has mV/V output range as a standard and amplified VDC or 4-20mA per request. This product line is manufactured in USA.

Model Features
Capacities
View Options
FSH00811 3000 PSI Connector 4 Pin Lemo Receptacle, EGG.0B.304.CLL 1/2-20
FSH00817 10000 PSI Connector 4 Pin Lemo Receptacle, EGG.0B.304.CLL 1/2-20
FSH00820 28 Awg 6 Conductor Shielded Polyurethane Cable 300 PSI WC1 Cable IP65 1/4 NPT 0.28125
FSH00821 300 PSI CC4 Connector 4 Pin Lemo Receptacle, EGG.0B.304.CLL IP64 1/4 NPT 0.28125
FSH00822 28 Awg 6 Conductor Shielded Polyurethane Cable 500 PSI Cable 1/4 NPT
FSH00823 500 PSI Connector 4 Pin Lemo Receptacle, EGG.0B.304.CLL 1/4 NPT
FSH00824 28 Awg 6 Conductor Shielded Polyurethane Cable 1000 PSI WC1 Cable IP65 1/4 NPT 0.28125
FSH00825 1000 PSI CC4 Connector 4 Pin Lemo Receptacle, EGG.0B.304.CLL IP64 1/4 NPT 0.28125
FSH00826 28 Awg 6 Conductor Shielded Polyurethane Cable 3000 PSI WC1 Cable IP65 1/4 NPT 0.28125
FSH00827 3000 PSI CC4 Connector 4 Pin Lemo Receptacle, EGG.0B.304.CLL IP60 1/4 NPT 0.28125
FSH00828 28 Awg 6 Conductor Shielded Polyurethane Cable 5000 PSI WC1 Cable 1/4 NPT 0.28125
FSH00829 5000 PSI CC4 Connector 4 Pin Lemo Receptacle, EGG.0B.304.CLL IP64 1/4 NPT 0.28125
FSH00830 28 Awg 6 Conductor Shielded Polyurethane Cable 7500 PSI Cable 1/4 NPT
FSH00831 7500 PSI CC4 Connector 4 Pin Lemo Receptacle, EGG.0B.304.CLL IP64 1/4 NPT 0.28125
FSH00832 28 Awg 6 Conductor Shielded Polyurethane Cable 10000 PSI WC1 Cable IP65 1/4 NPT 0.28125
FSH00833 10000 PSI CC4 Connector 4 Pin Lemo Receptacle, EGG.0B.304.CLL IP64 1/4 NPT 0.28125
FSH03087 5000 PSI Connector 6 Pin Bendix Receptacle, PT02E-10-6P 1/4 NPT
FSH03318 10000 PSI Connector 6 Pin Bendix Receptacle, PT02E-10-6P 1/4 NPT
FSH03367 28 Awg 6 Conductor Braided Shielded Polyurethane Cable 300 PSI Cable 7/16-20
FSH03368 300 PSI Connector 4 Pin Lemo Receptacle, EGG.0B.304.CLL 7/16-20
FSH03369 28 Awg 6 Conductor Braided Shielded Polyurethane Cable 500 PSI Cable
FSH03370 500 PSI Connector 4 Pin Lemo Receptacle, EGG.0B.304.CLL 7/16-20
FSH03371 28 Awg 6 Conductor Braided Shielded Polyurethane Cable 1000 PSI Cable 7/16-20
FSH03372 1000 PSI Connector 4 Pin Lemo Receptacle, EGG.0B.304.CLL 7/16-20
FSH04347 28 Awg 6 Conductor Shielded Polyurethane Cable 1000 PSI WC4 Cable IP64 1/4 NPT 0.28
FSH04348 28 Awg 6 Conductor Shielded Polyurethane Cable 3000 PSI WC4 Cable IP64 1/4 NPT 0.28125
FSH04349 28 Awg 6 Conductor Shielded Polyurethane Cable 5000 PSI WC4 Cable IP64 1/4 NPT 0.28
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications