Storekeyboard_arrow_right Pressure Sensors keyboard_arrow_right PFT keyboard_arrow_right PFT510Filter
SPECIAL x
CUSTOM SPECIAL

Flush Mount Diaphragm Miniature Pressure Sensor

The PFT510 Miniature Pressure Sensor (Flush Mount) is FUTEK’s general Pressure Sensor solution for a variety of applications depending on the specifications required. Utilizing metal foil strain gauge technology, the PFT510 is made from 17-4 Stainless Steel, weighs 25 grams, and it has mV/V output range as a standard. This product line is manufactured in USA.

PFT510
PFT510
Model Features
Capacities
View Options
10 ft
29 Awg 4 Conductor Spiral Shielded Silicone Cable
100 BAR (pressure)
1.14
IP65
3/8-24
0.02204623
5 ft
29 Awg 4 Conductor Spiral Shielded Silicone Cable
225 PSI
1.14
IP65
M10x1
0.02204623
5 ft
29 Awg 4 Conductor Spiral Shielded Silicone Cable
7500 PSI
M10x1
5 ft
29 Awg 4 Conductor Spiral Shielded Silicone Cable
10000 PSI
M10x1
5 ft
29 Awg 4 Conductor Spiral Shielded Silicone Cable
750 PSI
M10x1
5 ft
29 Awg 4 Conductor Spiral Shielded Silicone Cable
3000 PSI
0.34
IP67
M10x1
0.022
3 ft
26 Awg 2 Conductor Spiral Teflon Cable
150 BAR (pressure)
0.59
IP65
3/8-24
0.02204623
3 ft
29 Awg 4 Conductor Spiral Shielded Silicone Cable
500 BAR (pressure)
1.14
IP65
3/8-24
0.02204623