Storekeyboard_arrow_right Pressure Sensors keyboard_arrow_right PFT keyboard_arrow_right PFT510Filter
Filters Expand
No Filters Selected
Flush Mount Diaphragm Miniature Pressure Sensor

The PFT510 Miniature Pressure Sensor (Flush Mount) is FUTEK’s general Pressure Sensor solution for a variety of applications depending on the specifications required. Utilizing metal foil strain gauge technology, the PFT510 is made from 17-4 Stainless Steel, weighs 25 grams, and it has mV/V output range as a standard. This product line is manufactured in USA.

Model Features
Capacities
View Options
FSH01081 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 10 BAR (pressure) M10x1
FSH01082 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 15 BAR (pressure) M10x1
FSH01083 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 20 BAR (pressure) M10x1
FSH01084 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 35 BAR (pressure) M10x1
FSH01085 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 50 BAR (pressure) M10x1
FSH01086 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 70 BAR (pressure) M10x1
FSH01087 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 100 BAR (pressure) M10x1
FSH01088 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 150 BAR (pressure) M10x1
FSH01089 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 200 BAR (pressure) M10x1
FSH01090 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 300 BAR (pressure) M10x1
FSH01091 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 500 BAR (pressure) M10x1
FSH01092 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 700 BAR (pressure) M10x1
FSH01094 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 15 BAR (pressure) 3/8-24
FSH01095 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 20 BAR (pressure) 3/8-24
FSH01096 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 35 BAR (pressure) 3/8-24
FSH01097 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 50 BAR (pressure) 3/8-24
FSH01098 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 70 BAR (pressure) 3/8-24
FSH01099 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 100 BAR (pressure) 3/8-24
FSH01100 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 150 BAR (pressure) 3/8-24
FSH01101 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 200 BAR (pressure) 3/8-24
FSH01102 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 300 BAR (pressure) 3/8-24
FSH01103 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 500 BAR (pressure) 3/8-24
FSH01104 3 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 700 BAR (pressure) 3/8-24
FSH02488 10 ft 26 Awg 4 Conductor Braided Shielded Teflon Cable 100 BAR (pressure) 3/8-24
FSH03694 5 ft 29 Awg 4 Conductor Spiral Shielded Silicone Cable 225 PSI 1.14 IP65 M10x1 0.02204623
FSH03697 5 ft 29 Awg 4 Conductor Spiral Shielded Silicone Cable 750 PSI M10x1
FSH03701 5 ft 29 Awg 4 Conductor Spiral Shielded Silicone Cable 3000 PSI 0.34 IP67 M10x1 0.022
FSH03703 5 ft 29 Awg 4 Conductor Spiral Shielded Silicone Cable 7500 PSI M10x1
FSH03704 5 ft 29 Awg 4 Conductor Spiral Shielded Silicone Cable 10000 PSI M10x1
FSH04108 5 ft 29 Awg 4 Conductor Spiral Shielded Silicone Cable 750 PSI M10x1
FSH04109 5 ft 29 Awg 4 Conductor Spiral Shielded Silicone Cable 3000 PSI 0.34 IP67 M10x1 0.022
QSH00879 3 ft 500 BAR (pressure) 0.000
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications