Storekeyboard_arrow_right Pressure Sensors keyboard_arrow_right PMP keyboard_arrow_right PMP300Filter
Filters Expand
No Filters Selected
Pressure Sensor (OEM)

The PMP300 Pressure Sensor (OEM) is precision engineered and manufactured to fit many industrial and OEM pressure measurement applications. The rugged design provides resistance to vibration, shock, wide temperature variations, RFI and other extreme environmental conditions that are typical of industrial and OEM applications. Performance and reliability are enhanced by the all stainless steel welded measuring cell that eliminates the need for soft sealing material that may deteriorate over time. The state-of-the-art manufacturing and assembly process increases the long term reliability of the PMP300. Primary applications include process control and automation hydraulics, pneumatics, and machine controls.

Model Features
Capacities
View Options
FSH03084 15 PSI Din Gage 1/4 NPT
FSH03090 100 PSIA Din Absolute 1/4 NPT
FSH03091 15 PSIA Din Absolute 1/4 NPT
FSH03100 25 PSI Din Gage 1/4 NPT
FSH03101 50 PSI Din Gage 1/4 NPT
FSH03102 100 PSI Din Gage 1/4 NPT
FSH03103 200 PSI Din Gage 1/4 NPT
FSH03104 300 PSI Din Gage 1/4 NPT
FSH03105 500 PSI Din Gage 1/4 NPT
FSH03106 1000 PSI Din Gage 1/4 NPT
FSH03107 2000 PSI Din Gage 1/4 NPT
FSH03108 3000 PSI Din Gage 1/4 NPT
FSH03109 5000 PSI Din Gage 1/4 NPT
FSH03110 10000 PSI Din Gage 1/4 NPT
FSH03192 15 PSIA Din Absolute 1/4 NPT
FSH03193 100 PSIA Din Absolute 1/4 NPT
FSH03194 15 PSI Din Gage 1/4 NPT
FSH03195 25 PSI Din Gage 1/4 NPT
FSH03196 50 PSI Din Gage 1/4 NPT
FSH03197 100 PSI Din Gage 1/4 NPT
FSH03198 200 PSI Din Gage 1/4 NPT
FSH03199 300 PSI Din Gage 1/4 NPT
FSH03200 500 PSI Din Gage 1/4 NPT
FSH03201 1000 PSI Din Gage 1/4 NPT
FSH03202 2000 PSI Din Gage 1/4 NPT
FSH03203 3000 PSI Din Gage 1/4 NPT
FSH03204 5000 PSI Din Gage 1/4 NPT
FSH03205 10000 PSI Din Gage 1/4 NPT
FSH03348 25 PSIA Din Absolute 1/4 NPT
FSH03349 50 PSIA Din Absolute 1/4 NPT
FSH03350 200 PSIA Din Absolute 1/4 NPT
FSH03382 25 PSIA Din Absolute 1/4 NPT
FSH03458 50 PSIA Din Absolute 1/4 NPT
FSH03539 25 PSIA Din Absolute 1/2 NPT
FSH03635 15 PSI Din Gage 7/16-20
QSH01500 -1 BAR (pressure) Din mA Vacuum No 1/4 NPT 316 S.S.
QSH01882 50 PSI 12 Pin Binder Receptacle, 09-0331-90-12 VDC Gage Yes 1/4 NPT Stainless Steel
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications