Storekeyboard_arrow_right Pressure Sensors keyboard_arrow_right PMP keyboard_arrow_right PMP450Filter
Filters Expand
No Filters Selected
Male Thread Pressure Sensor

The PMP450 Pressure Sensor (Industrial) is FUTEK’s precision-engineered to fit most industrial pressure measurement applications. The compact, rugged design make this instrument suitable for applications including hydraulics and pneumatics, vacuum, test equipment, liquid level measurement, press control, compressor control, pump protection and numerous other processing and control operations. A wide range of electrical connection and process connection options are available to meet almost any requirement. The PMP450 features an all-welded stainless steel measuring cell for improved media compatibility. There are no internal soft sealing materials that may react with the media or deteriorate over time. 

Model Features
Capacities
View Options
FSH02853 50 in. of water Din Gage 1/4 NPT
FSH02858 5 PSI Din Gage 1/4 NPT
FSH02860 25 PSI Din Gage 1/4 NPT
FSH02875 100 PSI Din Gage 1/4 NPT
FSH02876 300 PSI Din Gage 1/4 NPT
FSH02877 500 PSI Din Gage 1/4 NPT
FSH02878 1000 PSI Din Gage 1/4 NPT
FSH02879 2000 PSI Din Gage 1/4 NPT
FSH02880 3000 PSI Din Gage 1/4 NPT
FSH02881 5000 PSI Din Gage 1/4 NPT
FSH02882 10000 PSI Din Gage 1/4 NPT
FSH02889 25 PSIA Din Absolute 1/4 NPT
FSH02931 30 PSI Din Gage 1/4 NPT
FSH02985 100 PSI Din Gage 1/4 NPT
FSH03077 3000 PSI Din Gage 1/4 NPT
FSH03083 10000 PSI Din Gage 1/4 NPT
FSH03157 100 PSIA Din Absolute 1/4 NPT
FSH03158 250 PSIA Din Absolute 1/4 NPT
FSH03182 1000 PSIA Din Absolute 1/4 NPT
FSH03218 5000 PSI Din Gage 1/4 NPT
FSH03392 30 PSI Din Gage 1/4 NPT
FSH03393 100 PSI Din Gage 1/4 NPT
FSH03394 160 PSI Din Gage 1/4 NPT
FSH03531 -50 in. of water Din Gage 1/4 NPT
FSH03541 5 PSI Din Gage 1/4 NPT
FSH03643 30 PSI Din 1/4 NPT
FSH03644 -50 in. of water Din Gage 1/4 NPT
QSH01204 -1 BAR (pressure)
QSH01376 5 PSI Gage 6.4
QSH01430 1000 PSI 6 Pin Bendix Receptacle, PT02E-10-6P Gage 7/16-20 0.4
QSH01431 5000 PSI 6 Pin Bendix Receptacle, PT02E-10-6P Gage 7/16-20 0.4
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications