Storekeyboard_arrow_right Pressure Sensors keyboard_arrow_right PMP keyboard_arrow_right PMP941Filter
Filters Expand
No Filters Selected
Male Port Pressure (mV/V)
Ultra Miniature Titanium Pressure Sensor

The PMP941 Pressure Sensor is an ultra miniature Pressure Sensor made of all titanium construction. This Pressure Sensor is made for harsh environments capable of sustaining most corrosive and industrial applications. The PMP941 is miniature and ultra light design weighing < 10g. This small sized transducer provides high performance with an output of 1-2mV/V from a 5-15VDC supply. Input pressure range is 73 up to 5800 PSI, withstanding vibrations of up to 50g at up to 20-2000Hz.

Product Highlights
  • Miniature Pressure Sensor
  • High Bandwidth Capability: up to 5kHz
  • High Temperature Capability: -40 to +140 degrees Celsius
  • Titanium Construction
  • Weight > 10g

For those who are a looking for a complete system solution, FUTEK can provide digital displays such as the IPM500 or related instrumentation. FUTEK’s IPM500 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system.

Model Features
Capacities
View Options
There is no data for this filter
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications