QLA307 play_arrowQSH01207

Custom Low Profile Load Washer

QLA307 , 4000 lb , Custom Low Profile , Load Washer , Brake Caliper , Brake Pad Load Cell , 0.185" [4.7 mm] H, w/ Mounting Holes , 5 ft Silicon Cable
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
QLA307
QLA307
QLA307
QLA307
Description

Custom Low Profile Load Washer

Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
15
Vdc
Input Resistance
1
350
% of R.O.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
4000
lbs
Hysteresis
1
-3
3
% of R.O.
Nonlinearity
1
-3
3
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-40
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-4
4
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer